| Transistors |
| ST’s transistors
are used in a large variety of applications
such as motor control, SMPS, electronic
ignition, welding equipment, horizontal
deflection, light dimmers and induction
cooking. (More...) |
|
| 8-bit Microcontroller |
| This growing family
of 8-bit microcontrollers has
the flexibility of Flash programming,
a de-facto standard core architecture
and a complete range of products
and development tools to suit
your budget. (More...) |
|
| 32-bit Microcontroller |
| This family of 32-bit
microcontrollers offers the best
of both 16 and 32-bit worlds.
It combines the industry-standard
ARM7TDMI® 32-bit RISC core,
featuring high performance, very
low power, and very dense code,
with a comprehensive set of peripherals
and ST's latest 0.18µ embedded
Flash technology. (More...) |
|
| IGBT |
| ST’s IGBT product
range includes an hyper-fast 20
and 40Amp series. These products,
are identified by the suffix “V”
and are offered with and without
free-wheeling diodes in a co-packaged
configuration. (More...) |
|
| Dual High
Side Switch |
| The concept behind
the VND670SP offers designers
flexibility and a cost effective
approach. Protection for the external
low side switches can be saved
by using devices with lower conduction
resistance and lower thermal impedance,
so that the thermal stress is
always on the high side of the
bridge. (More...) |
|
| Monolitich
Motor Control ICs Platform |
| Designed taking full benefit
of ST's BCDIIIs diffusion technology
- a mixed signal power technology
with 1um feature size that enable
the integration of Bipolar transistors
and diodes, CMOS for logic and
D shaped Power DMOS - powerSPIN™
is truly a product platform. (More...) |
|
|