Section

QUALITY and RELIABILITY

 

STMicroelectronics devices are requalified to ensure their resistance to new soldering temperatures requested by PC board mounting with Tin-Silver-Copper alloys : melting temperature of 217°C instead of 183°C for SnPb eutectic alloy.

STMicroelectronics, together with Philips Semiconductors and Infineon Technologies (E3) have published and used a hotter profile with Peak Body Temperature at 260°C for small body packages, in anticipation of new JEDEC standard J-STD020C and to follow the demand from several customers .

ECOPACK™ components ensure no reliability risk due to whiskers growth see Application notes AN2035.

ST Corporate Policy is to qualify each package family through test vehicles representative of the most critical parameters .

A typical qualification procedure includes:
Manufacturing processes assessment in assembly plants, Specific process validation, e.g. Tin plating process whiskers growth assessment, Qualification lots assembly for test vehicles defined by product divisions with assembly in–process quality controls, Package validation tests, including soldering ability with both SnPb and Pb-free SnAgCu solders, dimensional, visual and mechanical controls, Reliability tests.

Qualification reports are available upon request from your sales representative